SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| CAP_VDDS0 (1) | CAP | External Capacitor Connection | T21 |
| CAP_VDDS0_MCU (1) | CAP | External Capacitor Connection | J20 |
| CAP_VDDS1_MCU (1) | CAP | External Capacitor Connection | G16 |
| CAP_VDDS2 (1) | CAP | External Capacitor Connection | P21 |
| CAP_VDDS2_MCU (1) | CAP | External Capacitor Connection | H17 |
| CAP_VDDS5 (1) | CAP | External Capacitor Connection | M22 |
| VDDAR_CORE | PWR | Core RAM Supply | N17, V11, V16, Y20 |
| VDDAR_CPU | PWR | CPU RAM Supply | H9, K14, P11, P14, V13 |
| VDDAR_MCU | PWR | MCU RAM Supply | K17, K19 |
| VDDA_0P8_DSITX | PWR | Analog Supply for DSITX | AB14 |
| VDDA_0P8_DSITX_C | PWR | DSITX Clock Supply | AB15 |
| VDDA_0P8_USB | PWR | USB 0.8V Supply | AB8 |
| VDDA_0P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AB17, AB18 |
| VDDA_0P8_DLL_MMC0 | PWR | MMC DLL Analog Supply | W7 |
| VDDA_0P8_PLL_DDR0 | PWR | DDR de-skew PLL Analog Supply | P10 |
| VDDA_0P8_PLL_DDR1 | PWR | DDR de-skew PLL Analog Supply | J14 |
| VDDA_0P8_SERDES0_1 | PWR | SERDES 0.8V Supply | AB10, AB11 |
| VDDA_0P8_SERDES_C0_1 | PWR | SERDES 0.8V Clock Supply | AA10, AA11 |
| VDDA_1P8_DSITX | PWR | Analog Supply for DSITX | AA14, AA15 |
| VDDA_1P8_USB | PWR | USB 1.8V Supply | AB7 |
| VDDA_1P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AA17, AA19 |
| VDDA_1P8_SERDES0_1 | PWR | SERDES 1.8V Supply | AA12 |
| VDDA_1P8_SERDES2_4 | PWR | SERDES 1.8V Supply | AB13 |
| VDDA_3P3_USB | PWR | USB 3.3V Supply | AB9 |
| VDDA_ADC0 | PWR | ADC0 Analog Supply | J21 |
| VDDA_ADC1 | PWR | ADC1 Analog Supply | K21 |
| VDDA_MCU_PLLGRP0 | PWR | Analog Supply for MCU PLL Group 0 | K22 |
| VDDA_MCU_TEMP | PWR | Analog Supply for MCU temperature sensor | J17 |
| VDDA_OSC1 | PWR | HFOSC1 Supply | L21 |
| VDDA_PLLGRP0 | PWR | Analog Supply for MAIN PLL Group 0 | U18 |
| VDDA_PLLGRP1 | PWR | Analog Supply for MAIN PLL Group 1 | V19 |
| VDDA_PLLGRP2 | PWR | Analog Supply for MAIN PLL Group 2 | Y11 |
| VDDA_PLLGRP5 | PWR | Analog Supply for MAIN PLL Group 5 | N14 |
| VDDA_PLLGRP6 | PWR | Analog Supply for MAIN PLL Group 6 | R12 |
| VDDA_PLLGRP7 | PWR | Analog Supply for MAIN PLL Group 7 | R11 |
| VDDA_PLLGRP8 | PWR | Analog Supply for MAIN PLL Group 8 | K12 |
| VDDA_PLLGRP9 | PWR | Analog Supply for MAIN PLL Group 9 | T18 |
| VDDA_PLLGRP10 | PWR | Analog Supply for MAIN PLL Group 10 | Y16 |
| VDDA_PLLGRP12 | PWR | Analog Supply for MAIN PLL Group 12 | Y18 |
| VDDA_PLLGRP13 | PWR | Analog Supply for MAIN PLL Group 13 | V12 |
| VDDA_POR_WKUP | PWR | WKUP domain Analog Supply | L20 |
| VDDA_TEMP0 | PWR | Analog Supply for temperature sensor 0 | U19 |
| VDDA_TEMP1 | PWR | Analog Supply for temperature sensor 1 | K10 |
| VDDA_TEMP2 | PWR | Analog Supply for temperature sensor 2 | T16 |
| VDDA_TEMP3 | PWR | Analog Supply for temperature sensor 3 | U10 |
| VDDA_TEMP4 | PWR | Analog Supply for temperature sensor 4 | Y14 |
| VDDA_WKUP | PWR | Oscillator Supply for WKUP domain | J22 |
| VDDSHV0 | PWR | IO Power Supply | R21, U21, U22 |
| VDDSHV0_MCU | PWR | IO Power Supply | H19, H20 |
| VDDSHV1_MCU | PWR | IO Power Supply | H16, J16 |
| VDDSHV2 | PWR | IO Power Supply | M20, R20 |
| VDDSHV2_MCU | PWR | IO Power Supply | G18, H18 |
| VDDSHV5 | PWR | IO Power Supply | M21, N22 |
| VDDS_DDR | PWR | DDR PHY IO Supply | A1, A18, AA1, G10, G12, G14, G6, H11, H13, H15, J6, L6, N6, N9, P7, P8, R6, U9 |
| VDDS_DDR_C0 | PWR | IO Power Supply for DDR Clock | R9 |
| VDDS_DDR_C1 | PWR | IO Power Supply for DDR Clock | J12 |
| VDDS_MMC0 | PWR | MMC0 PHY IO Supply | Y7, Y8 |
| VDD_CORE | PWR | MAIN domain core Supply | AA21, AB20, J13, J15, M16, M19, N10, P18, R17, R19, T10, T20, U15, U17, U8, V14, V18, V20, V7, V9, W10, W13, W15, W17, W19, W21, W8, Y12, Y22, Y9 |
| VDD_CPU | PWR | CPU core Supply | G8, H7, J8, K11, K13, K7, K9, L8, M14, M7, M9, N11, N15, P16, R13, R15, T12, T14, U11, U13 |
| VDD_MCU | PWR | MCU core Supply | K16, K18, L15, L17, L19 |
| VDD_MCU_WAKE1 | PWR | Core Supply for MCU daisy chain | J19 |
| VDD_WAKE0 | PWR | Core Supply for MAIN domain daisy chain | P20 |
| VSS | GND | Ground | A14, A5, AA13, AA16, AA18, AA20, AA22, AA3, AA5, AA7, AA9, AB12, AB16, AB19, AB2, AB21, AB23, AB4, AB6, AC11, AC22, AC26, AC3, AC5, AC7, AC8, AD15, AD18, AD21, AD6, AD9, AE10, AE14, AE17, AE20, AE23, AE4, AE7, AF12, AF15, AF18, AF21, AF24, AF5, AF8, AG10, AG14, AG17, AG20, AG23, AG4, AG7, AH1, AH12, AH15, AH18, AH21, AH24, AH3, AH6, AH9, B11, B13, B15, B17, B2, B23, B4, B6, B8, C1, C12, C14, C16, C18, C3, C5, C7, D11, D13, D15, D17, D2, D4, D6, D8, E1, E12, E14, E16, E26, E3, E5, E7, F2, F4, F6, G13, G28, G3, G5, G7, G9, H10, H12, H14, H2, H21, H4, H6, H8, J1, J11, J18, J24, J3, J5, J7, J9, K15, K2, K20, K27, K4, K6, K8, L14, L16, L3, L5, L7, L9, M15, M17, M2, M25, M4, M6, M8, N1, N16, N18, N21, N23, N3, N7, P15, P17, P19, P22, P6 |
| VSS (continued) | GND | Ground | P9, R10, R14, R16, R18, R23, R26, R7, T11, T13, T15, T17, T19, T2, T22, T4, T6, T9, U12, U14, U16, U20, U23, U3, U5, U7, V10, V15, V17, V2, V21, V24, V4, V6, V8, W1, W11, W12, W14, W16, W18, W20, W22, W26, W3, W6, W9, Y10, Y13, Y15, Y17, Y19, Y2, Y21, Y23, Y4, Y6 |