SPRSP62C December 2022 – November 2025 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Controller Area Network Interface, see the corresponding sections within Signal Descriptions and Detailed Description.
The device has multiple MCAN modules. MCANn is a generic prefix applied to MCAN signal names, where n represents the specific MCAN module.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 2 | 15 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 5 | 20 | pF |
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| MCAN1 | td(MCAN_TX) | Delay time, transmit shift register to MCANn_TX pin(1) | 10 | ns | |
| MCAN2 | td(MCAN_RX) | Delay time, MCANn_RX pin to receive shift register(1) | 10 | ns | |
For more information, see Controller Area Network (MCAN) section in Peripherals chapter in the device TRM.