SPRSP65H April 2021 – December 2025 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device Evolution Stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(1) | Production | ||
| BBBBBB | Base Production Part Number | AM2434 | (See Device Comparison) |
| AM2432 | |||
| AM2431 | |||
| r | Device Revision | A | Silicon Revision (SR) 1.0 |
| B | Silicon Revision (SR) 2.0 | ||
| Z | Device Speed Grades | S | (See Speed Grade Maximum Frequency) |
| K | |||
| f | Features (See Device Comparison) |
C | All PRU_ICSSG features are enabled except for industrial communication support. PRU_ICSSG industrial communication interfaces include Ethernet networking (MII/RGMII, MDIO), Sigma-Delta (SD) decimation, and three channel peripheral interface (EnDat 2.2 and BiSS) |
| D | Features supported by C, plus PRU_ICSSG industrial communication subsystem are enabled | ||
| E | Features supported by D, plus CAN FD, and hardware support for EtherCAT and other Ethernet protocols requiring hardware auto-forwarding feature are enabled | ||
| F | Features supported by E, plus Pre-integrated Stacks are enabled | ||
| Y | Functional Safety | G | Non-Functional Safety |
| F | Functional Safety | ||
| y | Security | G | Non-Secure |
| H | Secure | ||
| t | Temperature(2) | A | -40°C to 105°C - Extended
Industrial (See Recommended Operating Conditions) |
| I | -40°C to 125°C - 125°C
Industrial (See Recommended Operating Conditions) |
||
| PPP | Package Designator | ALV | ALV Package FCBGA-N441 (17.2mm × 17.2mm - 0.8mm pitch) |
| ALX | ALX Package FCCSP-N293 (11.0mm × 11.0mm - 0.5mm pitch) |
||
| c | Carrier Type | R | Tape and Reel |
| BLANK | Tray | ||
| Q1 | Automotive Designator | Q | Auto Qualified (Q100) |
| EP | Enhanced Product | ||
| BLANK(1) | Standard | ||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code; For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator |