Table 6-6 and Figure 6-6 describe the device power-down sequencing.
Note: All power rails must be turned off and
decay below 300mV before initiating a new power-up sequence anytime a power rail drops below
the minimum value defined in Recommended Operating Conditions.
Table 6-6 Power-Down Sequencing – Supply /
Signal Assignments See: Figure 6-6
| WAVEFORM |
SUPPLY / SIGNAL NAME |
| A |
VSYS, VMON_VSYS |
| B |
VDDSHV_MCU(1),
VDDSHV0(1), VDDSHV1(1),
VDDSHV2(1), VDDSHV3(1),
VDDSHV4(1),VDDA_3P3_USB0, VMON_3P3_SOC, VMON_3P3_MCU |
| C |
VDDSHV_MCU(2),
VDDSHV0(2), VDDSHV1(2),
VDDSHV2(2), VDDSHV3(2),
VDDSHV4(2), VDDA_MCU, VDDS_OSC, VDDA_ADC0, VDDA_PLL0, VDDA_PLL1, VDDA_PLL2,
VDDA_1P8_SERDES0, VDDA_1P8_USB0, VMON_1P8_SOC, VMON_1P8_MCU, VDDA_TEMP0, VDDA_TEMP1,
VDDS_MMC0 |
| D |
VDDA_3P3_SDIO(3)(4), VDDSHV5(3) |
| E |
VDDS_DDR(5), VDDS_DDR_C(5) |
| G |
VDD_CORE(6), VDDA_0P85_USB0(6), VDDA_0P85_SERDES0(6), VDDA_0P85_SERDES0_C(6), VDD_MMC0(6), VDDA_DLL_MMC0(6), VDDR_CORE(6) |
| H |
VPP |
| I |
MCU_PORz |
| J |
MCU_OSC0_XI, MCU_OSC0_XO |
(1) VDDSHV_MCU and VDDSHVx [x=0-4] when operating at 3.3V.
(2) VDDSHV_MCU and VDDSHVx [x=0-4] when operating at 1.8V.
(3) VDDA_3P3_SDIO was designed to support
power-up or power-down without any dependency on other power rails. VDDSHV5 is a dual
voltage IO supply that was designed to support power-up, power-down, or dynamic voltage
change without any dependency on other power rails. This capability is required to support
UHS-I SD Cards.
(4) VDDA_3P3_SDIO is the 3.3V power rail for
the internal SDIO_LDO. This power rail must be sourced from the same 3.3V power supply
that provides power to a UHS-I SD Card connected to MMC1, which allows the MMC1 IOs and
the SD Card IOs to power-up and power-down at the same time when the SD Card power supply
is powered off to reset the SD Card. For this use case the SDIO_LDO output
(CAP_VDDSHV_MMC1) is used to power the VDDSHV5 IO power rail, which will ramp-up and
ramp-down along with the VDDA_3P3_SDIO power rail.
(5) VDDS_DDR and VDDS_DDR_C are expected to be powered by the same source such that they
ramp together.
(6) VDD_CORE, VDDA_0P85_USB0,
VDDA_0P85_SERDES0, VDDA_0P85_SERDES0_C, VDD_MMC0, VDDA_DLL_MMC0, and VDDR_CORE are
expected to be powered by the same 0.85V source such that they ramp together.