SPRSP68D January 2023 – November 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
F280015xE parts are AEC-Q100 Grade 0 qualified. To maintain both ambient TA (150°C) and junction TJ (155°C) temperature requirements, the device frequency, excessive IO current, and flash erase/program pulse frequency must be limited. This is only required for internal supply mode (VREG enabled). The tables below summarize an example of how the TA and TJ requirements can be met for different ambient temperature ranges of the Grade 0 device.
| SUPPLY | VOLTAGE (V) | TA 125°C | TA 150°C(3) | ||
|---|---|---|---|---|---|
| CURRENT(1) (mA) | POWER (mW) | CURRENT(1) (mA) | POWER (mW) | ||
| IDDIO(2) | 3.63 | 77.1 | 280 | 45.3 | 164 |
| IDDA | 3.63 | 2.6 | 9 | 1.4 | 5 |
| TOTAL | – | 289 | – | 169 | |
| TA | USE CASE | TJ | TJ REQUIREMENT | ||
|---|---|---|---|---|---|
| SYSCLK FREQUENCY f(SYSCLK) | POWER | TA-to-TJ RISE(1) | |||
| 125°C | 120 MHz | 289 mW | 18°C | 143°C | <155°C |
| 150°C | 60 MHz | 160 mW | 5°C | 155°C | |