SPRSP77E March 2023 – April 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| VMON_1P8_SOC | A | Voltage monitor input for 1.8V SoC power supply | F12 | F12 |
| VMON_3P3_SOC | A | Voltage monitor input for 3.3V SoC power supply | F9 | F9 |
| VMON_VSYS | A | Voltage monitor input, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | H12 | H12 |