SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| AUDIO_EXT_REFCLK0 | IO | External clock routed to ATL or McASP as one of the selectable input clock sources, or as a output clock output for ATL or McASP | AJ34 |
| AUDIO_EXT_REFCLK1 | IO | External clock routed to ATL or McASP as one of the selectable input clock sources, or as a output clock output for ATL or McASP | AH37 |
| EXTINTn | I | External Interrupt | AN35 |
| EXT_REFCLK1 | I | External clock input to Main Domain, routed to Timer clock muxes as one of the selectable input clock sources for Timer/WDT modules, or as reference clock to MAIN_PLL2 (PER1 PLL) | AJ32 |
| GPMC0_FCLK_MUX | O | GPMC functional clock output selected through a mux logic | AF36 |
| OBSCLK0 | O | Observation clock output for test and debug purposes only | AN37 |
| OBSCLK1 | O | Observation clock output for test and debug purposes only | AG37 |
| PMIC_POWER_EN1 | O | Power enable output for MAIN Domain supplies | L38 |
| PMIC_WAKE0 | O | PMIC WakeUp (active-low) | AJ34 |
| PMIC_WAKE1 | O | PMIC WakeUp (active-low) | M33 |
| PORz | I | SoC PORz Reset Signal | P33 |
| RESETSTATz | O | Main Domain Warm Reset status output | AL38 |
| RESET_REQz | I | Main Domain external Warm Reset request input | F34 |
| SOC_SAFETY_ERRORn | IO | Error signal output from Main Domain ESM | AM34 |
| SYNC0_OUT | O | CPTS Time Stamp Generator Bit 0 | AD36 |
| SYNC1_OUT | O | CPTS Time Stamp Generator Bit 1 | AJ32 |
| SYNC2_OUT | O | CPTS Time Stamp Generator Bit 2 | AD38 |
| SYNC3_OUT | O | CPTS Time Stamp Generator Bit 3 | AD37 |
| SYSCLKOUT0 | O | SYSCLK0 output from Main PLL controller (divided by 6) for test and debug purposes only | AR38 |