SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| VMON1_ER_VSYS | A | Voltage Monitor, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | K28 |
| VMON2_IR_VCPU | A | Recommended to be externally connected directly to VDD_CPU | N27 |
| VMON3_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | J30 |
| VMON4_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | P28 |
| VMON5_IR_VEXT3P3 | A | General purpose voltage monitor for external supplies, 3.3V threshold. With internal resistor divider. | R29 |