SPRSP89D December 2023 – April 2026 AM62P , AM62P-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Timers, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.5 | 5 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 10 | pF |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| T1 | tw(TINPH) | Pulse duration, high | CAPTURE | 4P(1)+ 2.5 | ns | |
| T2 | tw(TINPL) | Pulse duration, low | CAPTURE | 4P(1)+ 2.5 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| T3 | tw(TOUTH) | Pulse duration, high | PWM | 4P(1) - 2.5 | ns | |
| T4 | tw(TOUTL) | Pulse duration, low | PWM | 4P(1) - 2.5 | ns |
Figure 6-102 Timer Timing Requirements and
Switching CharacteristicsFor more information, see Timers section in Peripherals chapter in the device TRM.