SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| DSI0_TXCLKN | O | DSI Transmit clock (negative) | AH13 |
| DSI0_TXCLKP | O | DSI Transmit clock (positive) | AH14 |
| DSI0_TXRCALIB (1) | A | DSI Transmit Calibration Resistor | AC13 |
| DSI0_TXN0 | IO | DSI Transmit (negative) | AG12 |
| DSI0_TXN1 | O | DSI Transmit (negative) | AF13 |
| DSI0_TXN2 | O | DSI Transmit (negative) | AE12 |
| DSI0_TXN3 | O | DSI Transmit (negative) | AD13 |
| DSI0_TXP0 | IO | DSI Transmit (positive) | AG13 |
| DSI0_TXP1 | O | DSI Transmit (positive) | AF14 |
| DSI0_TXP2 | O | DSI Transmit (positive) | AE13 |
| DSI0_TXP3 | O | DSI Transmit (positive) | AD14 |