SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCASP4_ACLKR | IO | MCASP Receive Bit Clock | T25 |
| MCASP4_ACLKX | IO | MCASP Transmit Bit Clock | AD28 |
| MCASP4_AFSR | IO | MCASP Receive Frame Sync | W24 |
| MCASP4_AFSX | IO | MCASP Transmit Frame Sync | V26 |
| MCASP4_AXR0 | IO | MCASP Serial Data (Input/Output) | AD24 |
| MCASP4_AXR1 | IO | MCASP Serial Data (Input/Output) | U28 |
| MCASP4_AXR2 | IO | MCASP Serial Data (Input/Output) | AB26 |
| MCASP4_AXR3 | IO | MCASP Serial Data (Input/Output) | R27 |
| MCASP4_AXR4 | IO | MCASPI Serial Data (Input/Output) | AA25 |