SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
Table 6-81, and Figure 6-97 presents switching characteristics for MMC1/2 – UHS-I SDR50 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 100 | MHz | ||
| SDR505 | tc(clk) | Cycle time, MMC[x]_CLK | 10 | ns | |
| SDR506 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 4.45 | ns | |
| SDR507 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 4.45 | ns | |
| SDR508 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 1.2 | 6.35 | ns |
| SDR509 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 1.2 | 6.35 | ns |
Figure 6-97 MMC1/2 – UHS-I
SDR50 – Transmit Mode