SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 5 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Mismatch) | Propagation delay mismatch across all traces | 200 | ps | |
Table 6-100 and Figure 6-116 assume testing over the recommended operating conditions and electrical characteristic conditions.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 1.8 V Mode | |||||
| DBTR1 | tc(TRC_CLK) | Cycle time, TRC_CLK | 6.50 | ns | |
| DBTR2 | tw(TRC_CLKH) | Pulse width, TRC_CLK high | 2.50 | ns | |
| DBTR3 | tw(TRC_CLKL) | Pulse width, TRC_CLK low | 2.50 | ns | |
| DBTR4 | tosu(TRC_DATAV-TRC_CLK) | Output setup time, TRC_DATA valid to TRC_CLK edge | 0.81 | ns | |
| DBTR5 | toh(TRC_CLK-TRC_DATAI) | Output hold time, TRC_CLK edge to TRC_DATA invalid | 0.81 | ns | |
| DBTR6 | tosu(TRC_CTLV-TRC_CLK) | Output setup time, TRC_CTL valid to TRC_CLK edge | 0.81 | ns | |
| DBTR7 | toh(TRC_CLK-TRC_CTLI) | Output hold time, TRC_CLK edge to TRC_CTL invalid | 0.81 | ns | |
| 3.3 V Mode | |||||
| DBTR1 | tc(TRC_CLK) | Cycle time, TRC_CLK | 9.75 | ns | |
| DBTR2 | tw(TRC_CLKH) | Pulse width, TRC_CLK high | 4.13 | ns | |
| DBTR3 | tw(TRC_CLKL) | Pulse width, TRC_CLK low | 4.13 | ns | |
| DBTR4 | tosu(TRC_DATAV-TRC_CLK) | Output setup time, TRC_DATA valid to TRC_CLK edge | 1.22 | ns | |
| DBTR5 | toh(TRC_CLK-TRC_DATAI) | Output hold time, TRC_CLK edge to TRC_DATA invalid | 1.22 | ns | |
| DBTR6 | tosu(TRC_CTLV-TRC_CLK) | Output setup time, TRC_CTL valid to TRC_CLK edge | 1.22 | ns | |
| DBTR7 | toh(TRC_CLK-TRC_CTLI) | Output hold time, TRC_CLK edge to TRC_CTL invalid | 1.22 | ns | |
Figure 6-116 Trace Switching
Characteristics