SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
For more details about features and additional description information on the device Timers, see the corresponding sections within Signal Descriptions and Detailed Description.
Table 6-101 represents Timers timing conditions.
| PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | CAPTURE | 0.5 | 5 | V/ns |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | PWM | 2 | 10 | pF |
Section 6.10.5.21.1, Section 6.10.5.21.2 and Figure 6-114 present timings and switching characteristics of the Timers.