SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
Table 6-82 and Figure 6-98 present switching characteristics for MMC1/2 – UHS-I DDR50 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 50 | MHz | ||
| DDR505 | tc(clk) | Cycle time, MMC[x]_CLK | 20 | ns | |
| DDR506 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 9.2 | ns | |
| DDR507 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 9.2 | ns | |
| DDR508 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 1.12 | 3.46 | ns |
| DDR509 | td(clk-dV) | Delay time, MMC[x]_CLK transition to MMC[x]_DAT[3:0] transition | 1.12 | 6.12 | ns |
Figure 6-98 MMC1/2 –
UHS-I DDR50 – Transmit Mode