SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
The two-port Gigabit Ethernet MAC (MCU_CPSW0) subsystem provides Ethernet packet communication for the device and is configured in a similar manner as an Ethernet switch. MCU_CPSW0 features the Reduced Gigabit Media Independent Interface (RGMII), Reduced Media Independent Interface (RMII), and the Management Data Input/Output (MDIO) interface for physical layer device (PHY) management.
For more information, see Gigabit Ethernet Switch (CPSW0) section in Peripherals chapter in the device TRM.