SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation | See Recommended Operating Conditions | V | |||
| VDD_MCU | Supply voltage range for the core domain during OTP operation | See Recommended Operating Conditions | V | |||
| VDD_CPU | Supply voltage range for the core domain during OTP operation; (BOOT voltage) | See Recommended Operating Conditions | V | |||
| VPP_CORE | Supply voltage range for the eFuse ROM domain during normal operation without hardware support to program eFuse ROM | NC(2) | V | |||
| Supply voltage range for the eFuse ROM domain during normal operation with hardware support to program eFuse ROM | 0 | V | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| VPP_MCU | Supply voltage range for the eFuse ROM domain during normal operation without hardware support to program eFuse ROM | NC(2) | V | |||
| Supply voltage range for the eFuse ROM domain during normal operation with hardware support to program eFuse ROM | 0 | V | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| SR(VPP) | VPP Power-up Slew Rate | 6E + 4 | V/s | |||