SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, VDDIO and VDDA | Internal BOR enabled(3) | VBOR-VDDIO(MAX) + VBOR-VDDIO-GB(2) | 3.3 | 3.63 | V |
| Internal BOR disabled | 2.8 | 3.3 | 3.63 | ||
| Device supply voltage, VDD | 1.19 | 1.25 | 1.31 | V | |
| Device ground, VSS | 0 | V | |||
| Analog ground, VSSA | 0 | V | |||
| SRSUPPLY | Supply ramp rate of VDDIO, VDD, VDDA with respect to VSS.(4) | ||||
| VIN | Digital input voltage (6) | VSS – 0.3 | VDDIO + 0.3 | V | |
| Digital input voltage (GPIO10, 15, 18, 22, 23 and 29) (5) | VSS – 0.3 | 5.5 | V | ||
| Analog input voltage (6) | VSSA – 0.3 | VDDA + 0.3 | V | ||
| Junction temperature, TJ | S version(1) | –40 | 150 | °C | |
| Free-Air temperature, TA | Q version(1) (AEC Q100 qualification) |
–40 | 125 | °C | |