SPRSP93D November 2024 – May 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DU-Q1
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | GPIO | 256 ZEX | 176 PTS | 144 RFS | 100 PZS |
|---|---|---|---|---|---|---|---|
| A0 | I | ADC-A Input 0 | R1 | 44 | 36 | 25 | |
| A1 | I | ADC-A Input 1 | P1 | 43 | 35 | 24 | |
| A2 | I | ADC-A Input 2 | M1 | 36 | 28 | ||
| A3 | I | ADC-A Input 3 | M2 | 35 | 27 | ||
| A4 | I | ADC-A Input 4 | L2 | 32 | 24 | ||
| A5 | I | ADC-A Input 5 | L1 | 31 | 23 | ||
| A6 | I | ADC-A Input 6 | 224 | L5 | 26 | 18 | 13 |
| A7 | I | ADC-A Input 7 | 225 | K5 | 25 | 17 | 12 |
| A8 | I | ADC-A Input 8 | 226 | H4 | 22 | 16 | |
| A9 | I | ADC-A Input 9 | 227 | H3 | 21 | ||
| A10 | I | ADC-A Input 10 | 228 | G3 | 18 | ||
| A11 | I | ADC-A Input 11 | 229 | G4 | 17 | ||
| A12 | I | ADC-A Input 12 | K2 | ||||
| A13 | I | ADC-A Input 13 | K1 | ||||
| A14 | I | ADC-A Input 14 | M3 | 40 | 32 | 21 | |
| A15 | I | ADC-A Input 15 | M4 | 39 | 31 | 20 | |
| A24 | I | ADC-A Input 24 | P3 | 49 | 41 | 30 | |
| A25 | I | ADC-A Input 25 | P4 | 50 | 42 | 31 | |
| A26 | I | ADC-A Input 26 | T5 | 59 | 51 | ||
| A27 | I | ADC-A Input 27 | T6 | 60 | 52 | ||
| A28 | I | ADC-A Input 28 | 246 | P11 | 67 | 56 | 38 |
| A29 | I | ADC-A Input 29 | 247 | R11 | 68 | 57 | 39 |
| A30 | I | ADC-A Input 30 | 248 | P13 | 73 | 62 | |
| A31 | I | ADC-A Input 31 | 249 | N13 | 74 | 63 | |
| AIO160 | I | Analog Pin Used For Digital Input 160 | R1 | 44 | 36 | 25 | |
| AIO161 | I | Analog Pin Used For Digital Input 161 | P1 | 43 | 35 | 24 | |
| AIO162 | I | Analog Pin Used For Digital Input 162 | M1 | 36 | 28 | ||
| AIO163 | I | Analog Pin Used For Digital Input 163 | M2 | 35 | 27 | ||
| AIO164 | I | Analog Pin Used For Digital Input 164 | L2 | 32 | 24 | ||
| AIO165 | I | Analog Pin Used For Digital Input 165 | L1 | 31 | 23 | ||
| AIO166 | I | Analog Pin Used For Digital Input 166 | K2 | ||||
| AIO167 | I | Analog Pin Used For Digital Input 167 | K1 | ||||
| AIO168 | I | Analog Pin Used For Digital Input 168 | M3 | 40 | 32 | 21 | |
| AIO169 | I | Analog Pin Used For Digital Input 169 | M4 | 39 | 31 | 20 | |
| AIO170 | I | Analog Pin Used For Digital Input 170 | P2 | 42 | 34 | 23 | |
| AIO171 | I | Analog Pin Used For Digital Input 171 | N3 | 41 | 33 | 22 | |
| AIO172 | I | Analog Pin Used For Digital Input 172 | L4 | 34 | 26 | 17 | |
| AIO173 | I | Analog Pin Used For Digital Input 173 | L3 | 33 | 25 | 16 | |
| AIO174 | I | Analog Pin Used For Digital Input 174 | K4 | 30 | 22 | ||
| AIO175 | I | Analog Pin Used For Digital Input 175 | K3 | 29 | 21 | ||
| AIO176 | I | Analog Pin Used For Digital Input 176 | J2 | ||||
| AIO177 | I | Analog Pin Used For Digital Input 177 | J1 | ||||
| AIO178 | I | Analog Pin Used For Digital Input 178 | J4 | ||||
| AIO179 | I | Analog Pin Used For Digital Input 179 | J3 | ||||
| AIO180 | I | Analog Pin Used For Digital Input 180 | R2 | 45 | 37 | 26 | |
| AIO181 | I | Analog Pin Used For Digital Input 181 | T2 | 46 | 38 | 27 | |
| AIO182 | I | Analog Pin Used For Digital Input 182 | N4 | 51 | 43 | ||
| AIO183 | I | Analog Pin Used For Digital Input 183 | M5 | 52 | 44 | ||
| AIO184 | I | Analog Pin Used For Digital Input 184 | P5 | 55 | 47 | ||
| AIO185 | I | Analog Pin Used For Digital Input 185 | N5 | 56 | 48 | ||
| AIO186 | I | Analog Pin Used For Digital Input 186 | N8 | ||||
| AIO187 | I | Analog Pin Used For Digital Input 187 | P8 | ||||
| AIO188 | I | Analog Pin Used For Digital Input 188 | R8 | ||||
| AIO189 | I | Analog Pin Used For Digital Input 189 | T8 | ||||
| AIO190 | I | Analog Pin Used For Digital Input 190 | N7 | ||||
| AIO191 | I | Analog Pin Used For Digital Input 191 | P7 | ||||
| AIO192 | I | Analog Pin Used For Digital Input 192 | R3 | 47 | 39 | 28 | |
| AIO193 | I | Analog Pin Used For Digital Input 193 | T3 | 48 | 40 | 29 | |
| AIO194 | I | Analog Pin Used For Digital Input 194 | R5 | 57 | 49 | 34 | |
| AIO195 | I | Analog Pin Used For Digital Input 195 | R6 | 58 | 50 | 35 | |
| AIO196 | I | Analog Pin Used For Digital Input 196 | N6 | ||||
| AIO197 | I | Analog Pin Used For Digital Input 197 | P6 | ||||
| AIO198 | I | Analog Pin Used For Digital Input 198 | M7 | ||||
| AIO199 | I | Analog Pin Used For Digital Input 199 | M6 | ||||
| AIO200 | I | Analog Pin Used For Digital Input 200 | R7 | ||||
| AIO201 | I | Analog Pin Used For Digital Input 201 | T7 | ||||
| AIO202 | I | Analog Pin Used For Digital Input 202 | P3 | 49 | 41 | 30 | |
| AIO203 | I | Analog Pin Used For Digital Input 203 | P4 | 50 | 42 | 31 | |
| AIO204 | I | Analog Pin Used For Digital Input 204 | T5 | 59 | 51 | ||
| AIO205 | I | Analog Pin Used For Digital Input 205 | T6 | 60 | 52 | ||
| AIO206 | I | Analog Pin Used For Digital Input 206 | T10 | ||||
| AIO207 | I | Analog Pin Used For Digital Input 207 | T9 | ||||
| AIO208 | I | Analog Pin Used For Digital Input 208 | R10 | ||||
| AIO209 | I | Analog Pin Used For Digital Input 209 | R9 | ||||
| AIO210 | I | Analog Pin Used For Digital Input 210 | P9 | ||||
| AIO211 | I | Analog Pin Used For Digital Input 211 | N9 | ||||
| AIO212 | I | Analog Pin Used For Digital Input 212 | P10 | ||||
| AIO213 | I | Analog Pin Used For Digital Input 213 | T11 | ||||
| B0 | I | ADC-B Input 0 | P2 | 42 | 34 | 23 | |
| B1 | I | ADC-B Input 1 | N3 | 41 | 33 | 22 | |
| B2 | I | ADC-B Input 2 | L4 | 34 | 26 | 17 | |
| B3 | I | ADC-B Input 3 | L3 | 33 | 25 | 16 | |
| B4 | I | ADC-B Input 4 | K4 | 30 | 22 | ||
| B5 | I | ADC-B Input 5 | K3 | 29 | 21 | ||
| B6 | I | ADC-B Input 6 | 230 | J5 | 24 | ||
| B7 | I | ADC-B Input 7 | 231 | H5 | 23 | ||
| B8 | I | ADC-B Input 8 | 232 | H2 | 20 | 15 | 11 |
| B9 | I | ADC-B Input 9 | 233 | H1 | 19 | 14 | 10 |
| B10 | I | ADC-B Input 10 | 234 | G2 | 16 | 13 | |
| B11 | I | ADC-B Input 11 | 235 | G1 | 15 | 12 | |
| B12 | I | ADC-B Input 12 | J2 | ||||
| B13 | I | ADC-B Input 13 | J1 | ||||
| B14 | I | ADC-B Input 14 | M3 | 40 | 32 | 21 | |
| B15 | I | ADC-B Input 15 | M4 | 39 | 31 | 20 | |
| B16 | I | ADC-B Input 16 | J4 | ||||
| B17 | I | ADC-B Input 17 | J3 | ||||
| B24 | I | ADC-B Input 24 | R3 | 47 | 39 | 28 | |
| B25 | I | ADC-B Input 25 | T3 | 48 | 40 | 29 | |
| B26 | I | ADC-B Input 26 | R5 | 57 | 49 | 34 | |
| B27 | I | ADC-B Input 27 | R6 | 58 | 50 | 35 | |
| B28 | I | ADC-B Input 28 | 240 | N10 | 65 | ||
| B29 | I | ADC-B Input 29 | 241 | N11 | 66 | 55 | |
| B30 | I | ADC-B Input 30 | 242 | T12 | 71 | 60 | |
| B31 | I | ADC-B Input 31 | 243 | R12 | 72 | 61 | |
| C0 | I | ADC-C Input 0 | R2 | 45 | 37 | 26 | |
| C1 | I | ADC-C Input 1 | T2 | 46 | 38 | 27 | |
| C2 | I | ADC-C Input 2 | N4 | 51 | 43 | ||
| C3 | I | ADC-C Input 3 | M5 | 52 | 44 | ||
| C4 | I | ADC-C Input 4 | P5 | 55 | 47 | ||
| C5 | I | ADC-C Input 5 | N5 | 56 | 48 | ||
| C6 | I | ADC-C Input 6 | 236 | M8 | 63 | ||
| C7 | I | ADC-C Input 7 | 237 | M9 | 64 | ||
| C8 | I | ADC-C Input 8 | 238 | N12 | 69 | 58 | 40 |
| C9 | I | ADC-C Input 9 | 239 | P12 | 70 | 59 | 41 |
| C10 | I | ADC-C Input 10 | N8 | ||||
| C11 | I | ADC-C Input 11 | P8 | ||||
| C12 | I | ADC-C Input 12 | R8 | ||||
| C13 | I | ADC-C Input 13 | T8 | ||||
| C14 | I | ADC-C Input 14 | M3 | 40 | 32 | 21 | |
| C15 | I | ADC-C Input 15 | M4 | 39 | 31 | 20 | |
| C16 | I | ADC-C Input 16 | N7 | ||||
| C17 | I | ADC-C Input 17 | P7 | ||||
| C24 | I | ADC-C Input 24 | R1 | 44 | 36 | 25 | |
| C25 | I | ADC-C Input 25 | P1 | 43 | 35 | 24 | |
| C26 | I | ADC-C Input 26 | P2 | 42 | 34 | 23 | |
| C27 | I | ADC-C Input 27 | N3 | 41 | 33 | 22 | |
| C28 | I | ADC-C Input 28 | 244 | R13 | 75 | ||
| C29 | I | ADC-C Input 29 | 245 | T13 | 76 | ||
| C30 | I | ADC-C Input 30 | T10 | ||||
| C31 | I | ADC-C Input 31 | T9 | ||||
| CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | L1 | 31 | 23 | ||
| CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | M2 | 35 | 27 | ||
| CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | L2 | 32 | 24 | ||
| CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | M1 | 36 | 28 | ||
| CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | M2 | 35 | 27 | ||
| CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | L3 | 33 | 25 | 16 | |
| CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | 242 | T12 | 71 | 60 | |
| CMP1_HP5 | I | CMPSS-1 High Comparator Positive Input 5 | K2 | ||||
| CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | L1 | 31 | 23 | ||
| CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | M2 | 35 | 27 | ||
| CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | L2 | 32 | 24 | ||
| CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | M1 | 36 | 28 | ||
| CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | M2 | 35 | 27 | ||
| CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | L3 | 33 | 25 | 16 | |
| CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | 242 | T12 | 71 | 60 | |
| CMP1_LP5 | I | CMPSS-1 Low Comparator Positive Input 5 | K2 | ||||
| CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | 225 | K5 | 25 | 17 | 12 |
| CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | L2 | 32 | 24 | ||
| CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | 224 | L5 | 26 | 18 | 13 |
| CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | T10 | ||||
| CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | T9 | ||||
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | M6 | ||||
| CMP2_HP4 | I | CMPSS-2 High Comparator Positive Input 4 | 243 | R12 | 72 | 61 | |
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | K1 | ||||
| CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | 225 | K5 | 25 | 17 | 12 |
| CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | L2 | 32 | 24 | ||
| CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | 224 | L5 | 26 | 18 | 13 |
| CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | T10 | ||||
| CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | T9 | ||||
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | M6 | ||||
| CMP2_LP4 | I | CMPSS-2 Low Comparator Positive Input 4 | 243 | R12 | 72 | 61 | |
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | K1 | ||||
| CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | L3 | 33 | 25 | 16 | |
| CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | K3 | 29 | 21 | ||
| CMP3_HP0_CMP2_HP6 | I | CMPSS-3 High Comparator Positive Input 0, CMPSS-2 High Comparator Positive Input 6 | L4 | 34 | 26 | 17 | |
| CMP3_HP1_CMP1_HP6 | I | CMPSS-3 High Comparator Positive Input 1, CMPSS-1 High Comparator Positive Input 6 | P2 | 42 | 34 | 23 | |
| CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | N3 | 41 | 33 | 22 | |
| CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | T5 | 59 | 51 | ||
| CMP3_HP5_CMP11_HP6 | I | CMPSS-3 High Comparator Positive Input 5, CMPSS-11 High Comparator Positive Input 6 | M3 | 40 | 32 | 21 | |
| CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | L3 | 33 | 25 | 16 | |
| CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | K3 | 29 | 21 | ||
| CMP3_LP0_CMP2_LP6 | I | CMPSS-3 Low Comparator Positive Input 0, CMPSS-2 Low Comparator Positive Input 6 | L4 | 34 | 26 | 17 | |
| CMP3_LP1_CMP1_LP6 | I | CMPSS-3 Low Comparator Positive Input 1, CMPSS-1 Low Comparator Positive Input 6 | P2 | 42 | 34 | 23 | |
| CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | N3 | 41 | 33 | 22 | |
| CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | 245 | T13 | 76 | ||
| CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | T5 | 59 | 51 | ||
| CMP3_LP5_CMP11_LP6 | I | CMPSS-3 Low Comparator Positive Input 5, CMPSS-11 Low Comparator Positive Input 6 | M3 | 40 | 32 | 21 | |
| CMP3_LP6_CMP7_LP0 | I | CMPSS-3 High Comparator Positive Input 6, CMPSS-7 Low Comparator Positive Input 0 | T3 | 48 | 40 | 29 | |
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | P1 | 43 | 35 | 24 | |
| CMP4_HN1 | I | CMPSS-4 High Comparator Negative Input 1 | 241 | N11 | 66 | 55 | |
| CMP4_HP0_CMP9_HP6 | I | CMPSS-4 High Comparator Positive Input 0, CMPSS-9 High Comparator Positive Input 6 | R1 | 44 | 36 | 25 | |
| CMP4_HP1 | I | CMPSS-4 High Comparator Positive Input 1 | 241 | N11 | 66 | 55 | |
| CMP4_HP2_CMP10_HP6 | I | CMPSS-4 High Comparator Positive Input 2, CMPSS-10 High Comparator Positive Input 6 | R3 | 47 | 39 | 28 | |
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | R5 | 57 | 49 | 34 | |
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | T6 | 60 | 52 | ||
| CMP4_HP5_CMP12_HP6 | I | CMPSS-4 High Comparator Positive Input 5, CMPSS-12 High Comparator Positive Input 6 | M4 | 39 | 31 | 20 | |
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | P1 | 43 | 35 | 24 | |
| CMP4_LN1 | I | CMPSS-4 Low Comparator Negative Input 1 | 241 | N11 | 66 | 55 | |
| CMP4_LP0_CMP9_LP6 | I | CMPSS-4 Low Comparator Positive Input 0, CMPSS-9 Low Comparator Positive Input 6 | R1 | 44 | 36 | 25 | |
| CMP4_LP1 | I | CMPSS-4 Low Comparator Positive Input 1 | 241 | N11 | 66 | 55 | |
| CMP4_LP2_CMP10_LP6 | I | CMPSS-4 Low Comparator Positive Input 2, CMPSS-10 Low Comparator Positive Input 6 | R3 | 47 | 39 | 28 | |
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | R5 | 57 | 49 | 34 | |
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | T6 | 60 | 52 | ||
| CMP4_LP5_CMP12_LP6 | I | CMPSS-4 Low Comparator Positive Input 5, CMPSS-12 Low Comparator Positive Input 6 | M4 | 39 | 31 | 20 | |
| CMP4_LP6 | I | CMPSS-4 Low Comparator Positive Input 6 | 232 | H2 | 20 | 15 | 11 |
| CMP5_HN0 | I | CMPSS-5 High Comparator Negative Input 0 | M6 | ||||
| CMP5_HN1 | I | CMPSS-5 High Comparator Negative Input 1 | 248 | P13 | 73 | 62 | |
| CMP5_HP0 | I | CMPSS-5 High Comparator Positive Input 0 | M7 | ||||
| CMP5_HP1 | I | CMPSS-5 High Comparator Positive Input 1 | 248 | P13 | 73 | 62 | |
| CMP5_HP2 | I | CMPSS-5 High Comparator Positive Input 2 | 249 | N13 | 74 | 63 | |
| CMP5_HP4_CMP8_HP3 | I | CMPSS-5 High Comparator Positive Input 4, CMPSS-8 High Comparator Positive Input 3 | 226 | H4 | 22 | 16 | |
| CMP5_HP5 | I | CMPSS-5 High Comparator Positive Input 5 | 237 | M9 | 64 | ||
| CMP5_LN0 | I | CMPSS-5 Low Comparator Negative Input 0 | M6 | ||||
| CMP5_LN1 | I | CMPSS-5 Low Comparator Negative Input 1 | 248 | P13 | 73 | 62 | |
| CMP5_LP0 | I | CMPSS-5 Low Comparator Positive Input 0 | M7 | ||||
| CMP5_LP1 | I | CMPSS-5 Low Comparator Positive Input 1 | 248 | P13 | 73 | 62 | |
| CMP5_LP2 | I | CMPSS-5 Low Comparator Positive Input 2 | 249 | N13 | 74 | 63 | |
| CMP5_LP3 | I | CMPSS-5 Low Comparator Positive Input 3 | 240 | N10 | 65 | ||
| CMP5_LP4 | I | CMPSS-5 Low Comparator Positive Input 4 | 234 | G2 | 16 | 13 | |
| CMP5_LP5 | I | CMPSS-5 Low Comparator Positive Input 5 | T8 | ||||
| CMP6_HN0 | I | CMPSS-6 High Comparator Negative Input 0 | 245 | T13 | 76 | ||
| CMP6_HN1 | I | CMPSS-6 High Comparator Negative Input 1 | T11 | ||||
| CMP6_HP0 | I | CMPSS-6 High Comparator Positive Input 0 | 244 | R13 | 75 | ||
| CMP6_HP1 | I | CMPSS-6 High Comparator Positive Input 1 | T11 | ||||
| CMP6_HP2 | I | CMPSS-6 High Comparator Positive Input 2 | P10 | ||||
| CMP6_HP4 | I | CMPSS-6 High Comparator Positive Input 4 | 227 | H3 | 21 | ||
| CMP6_HP5_CMP12_HP0 | I | CMPSS-6 High Comparator Positive Input 5, CMPSS-12 High Comparator Positive Input 0 | 238 | N12 | 69 | 58 | 40 |
| CMP6_HP6 | I | CMPSS-6 High Comparator Positive Input 6 | P3 | 49 | 41 | 30 | |
| CMP6_LN0 | I | CMPSS-6 Low Comparator Negative Input 0 | 245 | T13 | 76 | ||
| CMP6_LN1 | I | CMPSS-6 Low Comparator Negative Input 1 | T11 | ||||
| CMP6_LP0 | I | CMPSS-6 Low Comparator Positive Input 0 | 244 | R13 | 75 | ||
| CMP6_LP1 | I | CMPSS-6 Low Comparator Positive Input 1 | T11 | ||||
| CMP6_LP2 | I | CMPSS-6 Low Comparator Positive Input 2 | P10 | ||||
| CMP6_LP4 | I | CMPSS-6 Low Comparator Positive Input 4 | 235 | G1 | 15 | 12 | |
| CMP6_LP5 | I | CMPSS-6 Low Comparator Positive Input 5 | N7 | ||||
| CMP6_LP6_CMP12_LP5 | I | CMPSS-6 Low Comparator Positive Input 6, CMPSS-12 Low Comparator Positive Input 5 | P3 | 49 | 41 | 30 | |
| CMP7_HN0 | I | CMPSS-7 High Comparator Negative Input 0 | R5 | 57 | 49 | 34 | |
| CMP7_HN1 | I | CMPSS-7 High Comparator Negative Input 1 | K4 | 30 | 22 | ||
| CMP7_HP0_CMP3_HP6 | I | CMPSS-7 High Comparator Positive Input 0, CMPSS-3 High Comparator Positive Input 6 | T3 | 48 | 40 | 29 | |
| CMP7_HP1 | I | CMPSS-7 High Comparator Positive Input 1 | K4 | 30 | 22 | ||
| CMP7_HP2 | I | CMPSS-7 High Comparator Positive Input 2 | K3 | 29 | 21 | ||
| CMP7_HP4 | I | CMPSS-7 High Comparator Positive Input 4 | 228 | G3 | 18 | ||
| CMP7_HP5_CMP9_HP3 | I | CMPSS-7 High Comparator Positive Input 5, CMPSS-9 High Comparator Positive Input 3 | 239 | P12 | 70 | 59 | 41 |
| CMP7_HP6 | I | CMPSS-7 High Comparator Positive Input 6 | P1 | 43 | 35 | 24 | |
| CMP7_LN0 | I | CMPSS-7 Low Comparator Negative Input 0 | R5 | 57 | 49 | 34 | |
| CMP7_LN1 | I | CMPSS-7 Low Comparator Negative Input 1 | K4 | 30 | 22 | ||
| CMP7_LP1 | I | CMPSS-7 Low Comparator Positive Input 1 | K4 | 30 | 22 | ||
| CMP7_LP2 | I | CMPSS-7 Low Comparator Positive Input 2 | K3 | 29 | 21 | ||
| CMP7_LP4 | I | CMPSS-7 Low Comparator Positive Input 4 | J2 | ||||
| CMP7_LP5 | I | CMPSS-7 Low Comparator Positive Input 5 | P7 | ||||
| CMP7_LP6 | I | CMPSS-7 Low Comparator Positive Input 6 | P1 | 43 | 35 | 24 | |
| CMP8_HN0 | I | CMPSS-8 High Comparator Negative Input 0 | 240 | N10 | 65 | ||
| CMP8_HN1 | I | CMPSS-8 High Comparator Negative Input 1 | 246 | P11 | 67 | 56 | 38 |
| CMP8_HP0_CMP10_HP3 | I | CMPSS-8 High Comparator Positive Input 0, CMPSS-10 High Comparator Positive Input 3 | R6 | 58 | 50 | 35 | |
| CMP8_HP1 | I | CMPSS-8 High Comparator Positive Input 1 | 246 | P11 | 67 | 56 | 38 |
| CMP8_HP2 | I | CMPSS-8 High Comparator Positive Input 2 | 247 | R11 | 68 | 57 | 39 |
| CMP8_HP4 | I | CMPSS-8 High Comparator Positive Input 4 | 229 | G4 | 17 | ||
| CMP8_HP5 | I | CMPSS-8 High Comparator Positive Input 5 | N8 | ||||
| CMP8_LN0 | I | CMPSS-8 Low Comparator Negative Input 0 | 240 | N10 | 65 | ||
| CMP8_LN1 | I | CMPSS-8 Low Comparator Negative Input 1 | 246 | P11 | 67 | 56 | 38 |
| CMP8_LP1 | I | CMPSS-8 Low Comparator Positive Input 1 | 246 | P11 | 67 | 56 | 38 |
| CMP8_LP2 | I | CMPSS-8 Low Comparator Positive Input 2 | 247 | R11 | 68 | 57 | 39 |
| CMP8_LP3 | I | CMPSS-8 Low Comparator Positive Input 3 | 226 | H4 | 22 | 16 | |
| CMP8_LP4 | I | CMPSS-8 Low Comparator Positive Input 4 | J1 | ||||
| CMP8_LP5 | I | CMPSS-8 Low Comparator Positive Input 5 | N6 | ||||
| CMP8_LP6 | I | CMPSS-8 Low Comparator Positive Input 6 | 233 | H1 | 19 | 14 | 10 |
| CMP9_HN0 | I | CMPSS-9 High Comparator Negative Input 0 | M1 | 36 | 28 | ||
| CMP9_HN1 | I | CMPSS-9 High Comparator Negative Input 1 | T9 | ||||
| CMP9_HP1 | I | CMPSS-9 High Comparator Positive Input 1 | N4 | 51 | 43 | ||
| CMP9_HP2 | I | CMPSS-9 High Comparator Positive Input 2 | 225 | K5 | 25 | 17 | 12 |
| CMP9_HP4 | I | CMPSS-9 High Comparator Positive Input 4 | 230 | J5 | 24 | ||
| CMP9_HP5 | I | CMPSS-9 High Comparator Positive Input 5 | J4 | ||||
| CMP9_LN0 | I | CMPSS-9 Low Comparator Negative Input 0 | M1 | 36 | 28 | ||
| CMP9_LN1 | I | CMPSS-9 Low Comparator Negative Input 1 | T9 | ||||
| CMP9_LP1 | I | CMPSS-9 Low Comparator Positive Input 1 | N4 | 51 | 43 | ||
| CMP9_LP2 | I | CMPSS-9 Low Comparator Positive Input 2 | 225 | K5 | 25 | 17 | 12 |
| CMP9_LP3 | I | CMPSS-9 Low Comparator Positive Input 3 | 239 | P12 | 70 | 59 | 41 |
| CMP9_LP4 | I | CMPSS-9 Low Comparator Positive Input 4 | M5 | 52 | 44 | ||
| CMP9_LP5 | I | CMPSS-9 Low Comparator Positive Input 5 | P6 | ||||
| CMP10_HN0 | I | CMPSS-10 High Comparator Negative Input 0 | T10 | ||||
| CMP10_HN1 | I | CMPSS-10 High Comparator Negative Input 1 | M7 | ||||
| CMP10_HP0_CMP5_HP6 | I | CMPSS-10 High Comparator Positive Input 0, CMPSS-5 High Comparator Positive Input 6 | R2 | 45 | 37 | 26 | |
| CMP10_HP1 | I | CMPSS-10 High Comparator Positive Input 1 | R10 | ||||
| CMP10_HP2 | I | CMPSS-10 High Comparator Positive Input 2 | P9 | ||||
| CMP10_HP4 | I | CMPSS-10 High Comparator Positive Input 4 | 231 | H5 | 23 | ||
| CMP10_HP5 | I | CMPSS-10 High Comparator Positive Input 5 | J3 | ||||
| CMP10_LN0 | I | CMPSS-10 Low Comparator Negative Input 0 | T10 | ||||
| CMP10_LN1 | I | CMPSS-10 Low Comparator Negative Input 1 | M7 | ||||
| CMP10_LP0_CMP5_LP6 | I | CMPSS-10 Low Comparator Positive Input 0, CMPSS-5 Low Comparator Positive Input 6 | R2 | 45 | 37 | 26 | |
| CMP10_LP1 | I | CMPSS-10 Low Comparator Positive Input 1 | R10 | ||||
| CMP10_LP2 | I | CMPSS-10 Low Comparator Positive Input 2 | P9 | ||||
| CMP10_LP3_CMP8_LP0 | I | CMPSS-10 Low Comparator Positive Input 3, CMPSS-8 Low Comparator Positive Input 0 | R6 | 58 | 50 | 35 | |
| CMP10_LP4 | I | CMPSS-10 Low Comparator Positive Input 4 | P5 | 55 | 47 | ||
| CMP10_LP5 | I | CMPSS-10 Low Comparator Positive Input 5 | R7 | ||||
| CMP11_HN0 | I | CMPSS-11 High Comparator Negative Input 0 | 230 | J5 | 24 | ||
| CMP11_HN1 | I | CMPSS-11 High Comparator Negative Input 1 | N4 | 51 | 43 | ||
| CMP11_HP0_CMP9_HP0 | I | CMPSS-11 High Comparator Positive Input 0, CMPSS-9 High Comparator Positive Input 0 | T2 | 46 | 38 | 27 | |
| CMP11_HP1 | I | CMPSS-11 High Comparator Positive Input 1 | R9 | ||||
| CMP11_HP2 | I | CMPSS-11 High Comparator Positive Input 2 | N9 | ||||
| CMP11_HP4_CMP4_HP6 | I | CMPSS-11 High Comparator Positive Input 4, CMPSS-4 High Comparator Positive Input 6 | 232 | H2 | 20 | 15 | 11 |
| CMP11_HP5 | I | CMPSS-11 High Comparator Positive Input 5 | P8 | ||||
| CMP11_LN0 | I | CMPSS-11 Low Comparator Negative Input 0 | 230 | J5 | 24 | ||
| CMP11_LN1 | I | CMPSS-11 Low Comparator Negative Input 1 | N4 | 51 | 43 | ||
| CMP11_LP0_CMP9_LP0 | I | CMPSS-11 Low Comparator Positive Input 0, CMPSS-9 Low Comparator Positive Input 0 | T2 | 46 | 38 | 27 | |
| CMP11_LP1 | I | CMPSS-11 Low Comparator Positive Input 1 | R9 | ||||
| CMP11_LP2 | I | CMPSS-11 Low Comparator Positive Input 2 | N9 | ||||
| CMP11_LP4 | I | CMPSS-11 Low Comparator Positive Input 4 | N5 | 56 | 48 | ||
| CMP11_LP5 | I | CMPSS-11 Low Comparator Positive Input 5 | T7 | ||||
| CMP12_HN0 | I | CMPSS-12 High Comparator Negative Input 0 | 224 | L5 | 26 | 18 | 13 |
| CMP12_HP1_CMP11_HP3 | I | CMPSS-12 High Comparator Positive Input 1, CMPSS-11 High Comparator Positive Input 3 | P4 | 50 | 42 | 31 | |
| CMP12_HP4_CMP8_HP6 | I | CMPSS-12 High Comparator Positive Input 4, CMPSS-8 High Comparator Positive Input 6 | 233 | H1 | 19 | 14 | 10 |
| CMP12_HP5 | I | CMPSS-12 High Comparator Positive Input 5 | R8 | ||||
| CMP12_LN0 | I | CMPSS-12 Low Comparator Negative Input 0 | 224 | L5 | 26 | 18 | 13 |
| CMP12_LN1_CMP12_HN1 | I | CMPSS-12 Low Comparator Negative Input 1, CMPSS-12 High Comparator Negative Input 1 | N3 | 41 | 33 | 22 | |
| CMP12_LP0 | I | CMPSS-12 Low Comparator Positive Input 0 | 238 | N12 | 69 | 58 | 40 |
| CMP12_LP1_CMP11_LP3 | I | CMPSS-12 Low Comparator Positive Input 1, CMPSS-11 Low Comparator Positive Input 3 | P4 | 50 | 42 | 31 | |
| CMP12_LP4 | I | CMPSS-12 Low Comparator Positive Input 4 | 236 | M8 | 63 | ||
| D0 | I | ADC-D Input 0 | R3 | 47 | 39 | 28 | |
| D1 | I | ADC-D Input 1 | T3 | 48 | 40 | 29 | |
| D2 | I | ADC-D Input 2 | R5 | 57 | 49 | 34 | |
| D3 | I | ADC-D Input 3 | R6 | 58 | 50 | 35 | |
| D4 | I | ADC-D Input 4 | 240 | N10 | 65 | ||
| D5 | I | ADC-D Input 5 | 241 | N11 | 66 | 55 | |
| D6 | I | ADC-D Input 6 | 242 | T12 | 71 | 60 | |
| D7 | I | ADC-D Input 7 | 243 | R12 | 72 | 61 | |
| D8 | I | ADC-D Input 8 | 244 | R13 | 75 | ||
| D9 | I | ADC-D Input 9 | 245 | T13 | 76 | ||
| D10 | I | ADC-D Input 10 | N6 | ||||
| D11 | I | ADC-D Input 11 | P6 | ||||
| D12 | I | ADC-D Input 12 | M7 | ||||
| D13 | I | ADC-D Input 13 | M6 | ||||
| D14 | I | ADC-D Input 14 | M3 | 40 | 32 | 21 | |
| D15 | I | ADC-D Input 15 | M4 | 39 | 31 | 20 | |
| D16 | I | ADC-D Input 16 | R7 | ||||
| D17 | I | ADC-D Input 17 | T7 | ||||
| D24 | I | ADC-D Input 24 | M1 | 36 | 28 | ||
| D25 | I | ADC-D Input 25 | M2 | 35 | 27 | ||
| D26 | I | ADC-D Input 26 | L4 | 34 | 26 | 17 | |
| D27 | I | ADC-D Input 27 | L3 | 33 | 25 | 16 | |
| D28 | I | ADC-D Input 28 | L2 | 32 | 24 | ||
| D29 | I | ADC-D Input 29 | L1 | 31 | 23 | ||
| D30 | I | ADC-D Input 30 | K4 | 30 | 22 | ||
| D31 | I | ADC-D Input 31 | K3 | 29 | 21 | ||
| DACA_OUT | O | Buffered DAC-A Output. | R1 | 44 | 36 | 25 | |
| DACB_OUT | O | Buffered DAC-B Output. | P3 | 49 | 41 | 30 | |
| E0 | I | ADC-E Input 0 | P3 | 49 | 41 | 30 | |
| E1 | I | ADC-E Input 1 | P4 | 50 | 42 | 31 | |
| E2 | I | ADC-E Input 2 | T5 | 59 | 51 | ||
| E3 | I | ADC-E Input 3 | T6 | 60 | 52 | ||
| E4 | I | ADC-E Input 4 | 246 | P11 | 67 | 56 | 38 |
| E5 | I | ADC-E Input 5 | 247 | R11 | 68 | 57 | 39 |
| E6 | I | ADC-E Input 6 | 248 | P13 | 73 | 62 | |
| E7 | I | ADC-E Input 7 | 249 | N13 | 74 | 63 | |
| E8 | I | ADC-E Input 8 | T10 | ||||
| E9 | I | ADC-E Input 9 | T9 | ||||
| E10 | I | ADC-E Input 10 | R10 | ||||
| E11 | I | ADC-E Input 11 | R9 | ||||
| E12 | I | ADC-E Input 12 | P9 | ||||
| E13 | I | ADC-E Input 13 | N9 | ||||
| E14 | I | ADC-E Input 14 | M3 | 40 | 32 | 21 | |
| E15 | I | ADC-E Input 15 | M4 | 39 | 31 | 20 | |
| E16 | I | ADC-E Input 16 | P10 | ||||
| E17 | I | ADC-E Input 17 | T11 | ||||
| E24 | I | ADC-E Input 24 | 224 | L5 | 26 | 18 | 13 |
| E25 | I | ADC-E Input 25 | 225 | K5 | 25 | 17 | 12 |
| E26 | I | ADC-E Input 26 | 230 | J5 | 24 | ||
| E27 | I | ADC-E Input 27 | 231 | H5 | 23 | ||
| E28 | I | ADC-E Input 28 | R2 | 45 | 37 | 26 | |
| E29 | I | ADC-E Input 29 | T2 | 46 | 38 | 27 | |
| E30 | I | ADC-E Input 30 | N4 | 51 | 43 | ||
| E31 | I | ADC-E Input 31 | M5 | 52 | 44 | ||
| VDAC | I | Optional external reference voltage for on-chip DACs. | P2 | 42 | 34 | 23 | |
| VREFHIAB | I | ADC-AB high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHI and VREFLO pins. NOTE: Do not load this pin externally | N2 | 38 | 30 | 19 | |
| VREFHICDE | I | ADC-CDE high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHI and VREFLO pins. NOTE: Do not load this pin externally | R4 | 54 | 46 | 33 | |
| VREFLOAB | I | ADC-AB Low Reference | N1 | 37 | 29 | 18 | |
| VREFLOCDE | I | ADC-CDE Low Reference | T4 | 53 | 45 | 32 |