SPRSPA1B March 2025 – November 2025 AM62L
PRODUCTION DATA
The 3-port Gigabit Ethernet Switch (CPSW3G) subsystem provides Ethernet packet communication for the device and can be configured as an Ethernet switch. It supports two external 10/100/1000Mbps Ethernet ports with selectable RGMII and RMII interfaces and one internal Communications Port Programming Interface (CPPI) port.
For more information, see Gigabit Ethernet Switch section in Peripherals chapter in the device TRM.