SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| MCASP4_ACLKR | IO | McASP Receive Bit Clock | R18 |
| MCASP4_ACLKX | IO | McASP Transmit Bit Clock | F18 |
| MCASP4_AFSR | IO | McASP Receive Frame Sync | R19 |
| MCASP4_AFSX | IO | McASP Transmit Frame Sync | F17 |
| MCASP4_AXR0 | IO | McASP Audio Transmit/Receive 0 | F19 |
| MCASP4_AXR1 | IO | McASP Audio Transmit/Receive 1 | G17 |
| MCASP4_AXR2 | IO | McASP Audio Transmit/Receive 2 | G16 |
| MCASP4_AXR3 | IO | McASP Audio Transmit/Receive 3 | U18 |
| MCASP4_AXR4 | IO | McASP Audio Transmit/Receive 4 | U19 |
| MCASP4_AXR5 | IO | McASP Audio Transmit/Receive 5 | V19 |