SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
For more details about features and additional description information on the device HyperBus, see the corresponding sections within Signal Descriptions and Detailed Description.
Section 6.10.5.11, Section 6.10.5.11.2, and Section 6.10.5.11.3 assume testing over the recommended operating conditions and electrical characteristic conditions (see Figure 6-68, Figure 6-69, and Figure 6-70).
Table 6-43 represents HyperBus timing conditions.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 2 | 5 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 1.5 | 8 | pF | |