SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | A9, E14 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B21, E19 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | A12 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B12 |
| MCU_TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D13 |
| MCU_TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D12 |
| MCU_TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | A19, B19 |
| MCU_TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | A15, B20 |
| MCU_TIMER_IO8 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D15 |
| MCU_TIMER_IO9 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | C16 |