SPRSPB4B June 2024 – November 2025 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | U31 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | J30 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | M33 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | K31 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | F32 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | H32 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | H33 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | F31 |
| MCASP0_AXR4 | IO | MCASP Serial Data (Input/Output) | J32 |
| MCASP0_AXR5 | IO | MCASP Serial Data (Input/Output) | H30 |
| MCASP0_AXR6 | IO | MCASP Serial Data (Input/Output) | K33 |
| MCASP0_AXR7 | IO | MCASP Serial Data (Input/Output) | M31 |
| MCASP0_AXR8 | IO | MCASP Serial Data (Input/Output) | N30 |
| MCASP0_AXR9 | IO | MCASP Serial Data (Input/Output) | T33 |
| MCASP0_AXR10 | IO | MCASP Serial Data (Input/Output) | L32 |
| MCASP0_AXR11 | IO | MCASP Serial Data (Input/Output) | P30 |
| MCASP0_AXR12 | IO | MCASP Serial Data (Input/Output) | M32 |
| MCASP0_AXR13 | IO | MCASP Serial Data (Input/Output) | L33 |
| MCASP0_AXR14 | IO | MCASP Serial Data (Input/Output) | U31 |
| MCASP0_AXR15 | IO | MCASP Serial Data (Input/Output) | M33 |