SPRT808 November   2025 AMC0330S , AMC0330S-Q1 , ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1

 

  1.   1
  2.   2

 Circuit for
                                        Relay Weld Detection Based on ISOM8118-Q1 Figure 1 Circuit for Relay Weld Detection Based on ISOM8118-Q1

Design Considerations

Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.

Recommended Parts

Analog Output Opto-Emulators
Catalog
Part Number
Automotive Part Number Input Type Output Type VF (MAX) CTR
ISOM8115 ISOM8115-Q1 AC Input Open-collector / transistor output 1.5V 100% to 155%
ISOM8116 ISOM8116-Q1 1.5V 150% to 230%
ISOM8117 ISOM8117-Q1 1.5V 255% to 380%
ISOM8118 ISOM8118-Q1 1.5V 375% to 560%

To find a pin-to-pin alternative to the optocouplers in your design, search TI’s cross reference tool.
For more opto-emulators, browse through the online parametric tool.

Resistor selection

R1 is used to limit the amount of current flowing into the AN pin and output a low-level logic when the AC discharge port reaches the threshold VTH. Therefore, R1 needs to satisfy:

Equation 1. R1 < (VTH − VF) ÷ IFmin

R2 is selected to make sure that ISOM8118-Q1 outputs a low level after the input drops below the threshold at the minimum CTR, and avoid an over-current at the ISOM8118-Q1 output. Therefore R2 resistance must satisfy:

Equation 2. (VDD2 − VCE(SAT)) ÷ ICMAX < R2 < (VDD2 − VCE(SAT)) ÷ (IFmin × CTRMIN)

For more details on the application and design considerations please see Relay Weld Detection for OBCs in V2L With Opto-emulators