SPRU513Y August 2001 – June 2022 SM320F28335-EP
The linker allows file, section, and symbol names to be specified using the asterisk (*) and question mark (?) wildcards. Using * matches any number of characters and using ? matches a single character. Using wildcards can make it easier to handle related objects, provided they follow a suitable naming convention. For example:
mp3*.obj /* matches anything .obj that begins with mp3 */
task?.o* /* matches task1.obj, task2.c.obj, taskX.o55, etc. */
SECTIONS
{
.fast_code: { *.obj(*fast*) } > FAST_MEM
.vectors : { vectors.c.obj(.vector:part1:*) > 0xFFFFFF00
.str_code : { rts*.lib<str*.c.obj>(.text) } > S1ROM
}