SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The EMIF automatically performs an SDRAM initialization sequence, regardless of whether the EMIF is interfaced to an SDRAM device, when either of the following two events occur:
An SDRAM initialization sequence consists of the following steps:
| EM1A[9:7] | EM1A[6:4] | EM1A[3] | EM1A[2:0] |
|---|---|---|---|
| 0 (Write bursts are of the programmed burst length in EM1A[2:0]) | These bits control the CAS latency of the SDRAM and
are set according to CL field in the SDRAM configuration register
(SDRAM_CR) as follows:
|
0 (Sequential Burst Type. Interleaved Burst Type not supported) | These bits control the burst length of the SDRAM and
are set according to the NM field in the SDRAM configuration
register (SDRAM_CR) as follows:
|