SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
Hibernate is a chip-level low-power mode that gates power to large portions of the device. Waking up from hibernate involves a special reset (HIBRESET). This reset is similar to a POR except that the I/O pins remain isolated and the XRS pin is not toggled. (An external XRS toggle during hibernate triggers a HIBRESET). I/O isolation is disabled in software as part of a special boot ROM flow. For more information on hibernate, refer to Section 3.10.
After a hibernate reset, the HIBRESETn bit in RESC is set. This bit is then cleared by the boot ROM.