SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 3-62 lists the control bit fields for the recalibration feature enable and interrupts of the DPLL. For an explanation of the DPLL recalibration feature, see Section 3.6.3.3.5, DPLL Recalibration.
| Parameter Name | Control/Status Bit Field |
|---|---|
| Recalibration – Enable Control | CM_CLKMODE_DPLL_ABE[8] DPLL_DRIFTGUARD_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_MPU[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_MPU[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU1[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU1[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_IPU2[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_IPU2[4] DPLL_ABE_RECAL_EN |
| Recalibration – Interrupt Status | PRM_IRQSTATUS_DSP1[4] DPLL_ABE_RECAL_ST |
| Recalibration – Interrupt Mask Control | PRM_IRQENABLE_DSP1[4] DPLL_ABE_RECAL_EN |