SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 25-33 describes the DATA lines reset.
| Step | Access Type | Register/Bit Field/Programming Model | Value |
|---|---|---|---|
| Initiate DATA lines reset. | W | MMCi.MMCHS_SYSCTL[26] SRD | 0x1 |
| Poll the SRD bit until it is set to 0x1. | R | MMCi.MMCHS_SYSCTL[26] SRD | = 0x1 |
| Wait until the SRD bit returns to 0x0 (reset procedure is complete). | R | MMCi.MMCHS_SYSCTL[26] SRD | = 0x0 |