SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The TMS320C66x DSP CorePac is illustrated on Figure 5-1. It consists of a single DSP C66x CPU (DSP_C0) processor tightly coupled with level 1 - L1P (program), L1D (data) cacheable SRAM memories and level 2 (L2) cacheable SRAM memories. The C66x CorePac integrated memories are interfaced via associated local L1P, L1D and L2 memory controllers, respectively.
Additionally, the DSP C66x CorePac contains the following internal peripherals:
The C66x CorePac DSP also instantiates Debug and Trace logic, part of which is implemented in the DSP core C66x CPU. For more details, refer to the Chapter 34, On-Chip Debug Support.