SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 25-30lists the CML line reset.
| Step | Access Type | Register/Bit Field/Programming Model | Value |
|---|---|---|---|
| Initiate CMD line reset. | W | MMCi.MMCHS_SYSCTL[25] SRC | 0x1 |
| Poll the SRC bit until it is set to 0x1. | R | MMCi.MMCHS_SYSCTL[25] SRC | = 0x1 |
| Wait until the SRC bit returns to 0x0 (reset procedure is completed). | R | MMCi.MMCHS_SYSCTL[25] SRC | = 0x0 |