SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
An IO signal may have multiplexing options across two or more device pads. In many cases, the user is allowed to select any combination of IO signal multiplexing options to use for an interface. But in some cases, specific combinations of multiplexing options must be selected to guarantee the Timing and Switching Characteristics in the Data Manual. These specific combinations are called IOSETs, and they generally represent layout-friendly groups of pads that are pinned-out in close proximity to each other. IOSETs are defined in the Data Manual for interfaces that require them.