SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Table 24-233 lists the receive-only procedure using the polling method.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the channel according to the mode | See Table 24-210. | |
| Start the channel. | MCSPI_CHxCTRL[0] EN | 1 |
| Wait for end-of-transfer. | MCSPI_CHxSTAT[2] EOT | =1 |
| Read the receiver register. | MCSPI_RXx | 0x- |
| Stop the channel if no more data is expected. | MCSPI_CHxCTRL[0] EN | 0 |