SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 3-88 shows the DPLL output-frequency change.
Figure 3-88 DPLL Output-Frequency ChangeTo unlock a DPLL, a mode different from the Lock Mode (0x7) should be programmed in the CM_CLKMODE_<DPLL NAME>[2:0] DPLL_EN bit field. The modes that can be programmed in the DPLL_EN bit field and can unlock the DPLL are:
Table 3-370 and Table 3-371 summarize register and subprocess call sequences for DPLL output frequency changes.
| Register Name |
|---|
| CM_CLKMODE_DPLL name |
| Subprocess Name | Cross-Reference |
|---|---|
| Configure synthesized clock parameters. | See Section 3.10.1.1.2.3. |
| Configure output clocks parameters. | See Section 3.10.1.1.2.4. |