SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The L3_MAIN interconnect links cores in a flexible topology that couples low power with high performance. Innovative physical structures and advanced protocols ensure bandwidth and latency to individual IP cores, providing dedicated connections between IP cores and logical connections over a shared interconnect.
The main features of the L3_MAIN interconnects are:
Figure 14-2 shows an overview of the L3 interconnect and the peripherals attached to it.
Figure 14-2 L3_MAIN Interconnect OverviewATL, VCP1, VCP2, MLB and USB3 (ULPI) are not supported on the AM571x / AM570x family of devices.
SATA and RTC are not supported on the AM570x family of devices.
Furthermore, for AM570x the supported set of features and peripherals is device part number dependent. Refer to device Data Manual, for more information.