SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The PHY power control module receives a power-up/power-down command input from the device general core control module. The power control module takes care to execute different stages of the PHY_TX and PHY_RX power-up/-down processes and ensures that the necessary timing intervals are applied between these stages.
Powering-up/-down the PHY_TX and PHY_RX modules is triggered through software writing corresponding power-up/down commands in the CTRL_CORE_PHY_POWER_PCIESS1 register of the device core control module.
For more information, see Control Module.