SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 24-136 shows the initial setup for interrupt-based transmission.
Figure 24-136 Subsequence – DIT-/TDM- Transmission Startup ProcedureTable 24-357 shows the configuration of the McASP using an interrupt method for DIT-/TDM- transmission.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Disable Tx DMA requests generation. | MCASP_XEVTCTL[0] XDATDMA | 0x1 |
| Enable the data ready event transmit interrupt. | MCASP_EVTCTLX[5] XDATA | 0x1 |
| Optional: Enable the transmit error event interrupts. | MCASP_EVTCTLX[2] XCKFAIL MCASP_EVTCTLX[1] XSYNCERR MCASP_EVTCTLX[0] XUNDRN | 0x1 0x1 0x1 |
| Optional: Enable the start of frame interrupt. Optional: Enable the last slot data interrupt (useful for DIT user data/ channel status next S/PDIF frame info update.) | MCASP_EVTCTLX [7] XSTAFRM MCASP_EVTCTLX[4] XLAST | 0x1 0x1 |
| IFwrite transfer is through the McASP DATA port (MCASP_TXFMT[3] XBUSEL is set to 0b0). | Software test condition (setting is done in step4 of the McASP Transmitters Global Initialization - see Table 24-339 ) | |
| Enable the DATA port error based interrupt. | MCASP_EVTCTLX[3] XDMAERR | 0x1 |
| ELSE | ||
| Disable the DATA port error based interrupt. | MCASP_EVTCTLX[3] XDMAERR | 0x0 |
| ENDIF | ||
| DIT/TDM - Transmission Startup Procedure | See Figure 24-136. |
Table 24-358 summarizes the register call to initialize the McASP to transmit using interrupt events.
| Register Name | Register Name |
|---|---|
| MCASP_GBLCTL | MCASP_TXSTAT |