SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The MII_RT module supports three basic data path configurations. These configurations are compared in Table 30-272 and described in the following sections.
| Configuration | PRU Dependency | Data Servicing | Port-to-Port Latency |
|---|---|---|---|
| Auto-forward | Snoop only | One word in flight | Low |
| 8- or 16-bit processing with on-the-fly modifications (RX L1) | Yes | One word or byte in flight | Low |
| 32-byte double buffer or ping-pong processing (RX L2) | Yes | Multi-words in flight | Medium (application-dependent) |