SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The debugger can override the application software power and clock management settings through the ICEPick module. It can configure ICEPick to force a domain active or prevent it from going to sleep once it is active. This can be achieved through the following debugger directives: