SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The PCIe controller has two hardware reset inputs - a hardware main and fundamental resets which are asynchronous and active low.
In addition, a number of internal reset conditions can cause some sections of the controller to reset, depending on the power transitions and configuration. All reset conditions and categories are described below.