SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
Figure 3-38 through Figure 3-41 are an overview of the CM_CORE_AON_TIMER related to the device timers.
Figure 3-38 CM_CORE_AON_TIMER1 Clock Manager OverviewVIDEO1_CLK and HDMI_CLK clocks and associated DPLL HSDIVIDERS are controlled by dedicated DPLL controllers (DPLL_VIDEO1 and DPLL_HDMI) in Display Subsystem, outside PRCM module. For more information, see Section 11.1.2.1, Display Subsystem Clocks and Section 11.3.1, HDMI Overview.
Figure 3-39 CM_CORE_AON_TIMER2 Clock Manager Overview
Figure 3-40 CM_CORE_AON_TIMER3 Clock Manager Overview
Figure 3-41 CM_CORE_AON_TIMER4 Clock Manager OverviewTable 3-41 identifies controls for clock dividers or muxes in the CM_CORE_AON_TIMER.
| Divider/Mux | Control Bit Field |
|---|---|
| Mux TIMER1_GFCLK | CM_WKUPAON_TIMER1_CLKCTRL[27:24] CLKSEL |
| Mux TIMER2_GFCLK | CM_L4PER_TIMER2_CLKCTRL[27:24] CLKSEL |
| Mux TIMER3_GFCLK | CM_L4PER_TIMER3_CLKCTRL[27:24] CLKSEL |
| Mux TIMER4_GFCLK | CM_L4PER_TIMER4_CLKCTRL[27:24] CLKSEL |
| Mux TIMER5_GFCLK | CM_IPU_TIMER5_CLKCTRL[27:24] CLKSEL |
| Mux TIMER6_GFCLK | CM_IPU_TIMER6_CLKCTRL[27:24] CLKSEL |
| Mux TIMER7_GFCLK | CM_IPU_TIMER7_CLKCTRL[27:24] CLKSEL |
| Mux TIMER8_GFCLK | CM_IPU_TIMER8_CLKCTRL[27:24] CLKSEL |
| Divider VIDEO1_CLK | CM_CLKSEL_VIDEO1_TIMER[2:0] CLKSEL |
| Divider HDMI_CLK | CM_CLKSEL_HDMI_TIMER[2:0] CLKSEL |
| Mux TIMER9_GFCLK | CM_L4PER_TIMER9_CLKCTRL[27:24] CLKSEL |
| Mux TIMER10_GFCLK | CM_L4PER_TIMER10_CLKCTRL[27:24] CLKSEL |
| Mux TIMER11_GFCLK | CM_L4PER_TIMER11_CLKCTRL[27:24] CLKSEL |
| Mux TIMER13_GFCLK | CM_L4PER3_TIMER13_CLKCTRL[27:24] CLKSEL |
| Mux TIMER14_GFCLK | CM_L4PER3_TIMER14_CLKCTRL[27:24] CLKSEL |
| Mux TIMER15_GFCLK | CM_L4PER3_TIMER15_CLKCTRL[27:24] CLKSEL |
| Mux TIMER16_GFCLK | CM_L4PER3_TIMER16_CLKCTRL[27:24] CLKSEL |
For clock signals control (gating/ungating management), see Section 3.1.1.1, Clock Management.