SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
If the port is configured to be used as sending out color separated YUV data then the channels that must be used are VIP1_PORTA_LUMA and VIP1_PORTA_CHROMA for the luma and chroma components respectively. The data type can be either 420 or 422 color separate in this case.