SPRUHZ7K August 2015 – April 2024 AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL
The two equations presented in this section are for the SDTV application. The chromaticity parameters are defined by ITU-R601 standard.
The input video data for these equations should be within the range that is defined for video application.
In an 8-bit system:
In a 10-bit system:
Conversion from RGB to YCbCr:
Figure 10-39 Conversion from RGB to YCbCr
Conversion from YCbCr to RGB:
Figure 10-40 Conversion from YCbCr to RGB