The display subsystem provides the control signals required to interface the device system memory frame buffer (SDRAM) directly to the displays. It supports hardware cursor, independent gamma curve on all interfaces, multiple-buffer, and programmable color phase rotation. The display subsystem allows low-power display refresh and arbitration between normal and low-priority pipelines.
The display subsystem consists of the following components:
- Display controller: Reads and displays the encoded pixel data stored in memory and writes the output of one of the overlays or one of the pipelines into the system memory. The display controller supports the following components:
- Three video pipelines, one graphic pipeline, and one write-back pipeline. The graphic pipeline supports pixel formats such as: ARGB16-4444, RGB16-565, ARGB16-1555, ARGB32-8888, RGBA32-8888, RGB24-888. It allows selection of the color-depth expansion.
- Write-back pipeline: Uses poly-phase filtering for independent horizontal and vertical resampling (upsampling and downsampling). It allows programmable color space conversion of RGB24 into YUV4:2:2-UYVY, YUV4:2:2-YUV2, or YUV4:2:0-NV12 or NV21, and selection of color-depth reduction from RGB24 to RGB16.
- Up to three LCD outputs, each one with dedicated overlay manager, for support of active matrix color displays (up to 24-bit interface). Maximum listed resolutions are not supported concurrently on all outputs.
- First main LCD output is delivered on
MIPIĀ® DPI 1.0 LCD pixel interface, supporting up to WUXGA (1920 x 1200) with reduced blanking periods.
Note: LCD1 is only available on the AM571x family of devices. - Second and third LCD outputs are delivered on MIPI DPI 2.0 LCD pixel interfaces, supporting up to WUXGA (1920 x 1200) with reduced blanking periods.
- One TV output with dedicated overlay manager to support HDMI v1.4a interface (1080p @ 60 fps video and multichannel audio)
- Own direct memory access (DMA) engine
- High-definition multimedia interface (HDMI) encoder with the following main features:
- HDMI 1.4a and DVI 1.0 compliant