SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
For 4-Way Multiplexing, four embedded sync streams are multiplexed into one as seen in Figure 9-48.
Again, the sync codeword is in all four sources. Like 2-Way Multiplexing, the sizes of the four camera sources are the same and the sizes of the Vertical Ancillary Data regions are the same. The four streams are not necessarily sending the same pixel site in adjacent clock cycles.
Figure 9-48 Example of 4-Way Multiplexing