SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The procedure in Table 24-209 can be used to initialize McSPI when performing software reset.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Perform a software reset. | MCSPI_SYSCONFIG[1] SOFTRESET | 1 |
| Wait until reset is finished? | MCSPI_SYSSTATUS[0] RESETDONE | =1 |
| Configure static settings (such as SPI master or slave) as required. | MCSPI_MODULCTRL[8:0] | 0x- |
| Write MCSPI_SYSCONFIG | MCSPI_SYSCONFIG | 0x- |