SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
McBSP, in its normal mode, communicates with various types of Codecs with variable word size. Apart from this mode, the McBSP uses time-division multiplexed (TDM) data stream while communicating with other McBSPs or serial devices. The multichannel mode provides flexibility while transmitting/receiving selected channels or all the channels in a TDM stream.
Table 34-75 provides a quick reference to McBSP mode selection.
| No. | McBSP Word Size |
Register Bits Used for Mode Selection | Mode and Function Description | |||
|---|---|---|---|---|---|---|
| MCR1 bit 9,0 | MCR2 bit 9,1,0 | |||||
| RMCME | RMCM | XMCME | XMCM | |||
| Normal Mode | ||||||
| 1 | 8/12/16/20/24/32 bit words | 0 | 0 | 0 | 0 | All types of Codec interface will use this selection |
| Multichannel Mode | ||||||
| 2 | 8-bit words | 2 Partition or 32-channel Mode | ||||
| 0 | 1 | 0 | 1 | All channels are disabled, unless selected in X/RCERA/B | ||
| 0 | 1 | 0 | 10 | All channels are enabled,but masked unless selected in X/RCERA/B | ||
| 0 | 1 | 0 | 11 | Symmetric transmit, receive | ||
| 8 Partition or 128 Channel Mode Transmit/Receive | ||||||
| Channels selected by X/RCERA to X/RCERH bits | ||||||
| Multichannel Mode is ON | ||||||
| 1 | 1 | 1 | 1 | All channels are disabled, unless selected in XCERs | ||
| 1 | 1 | 1 | 10 | All channels are enabled, but masked unless selected in XCERs | ||
| 1 | 1 | 1 | 11 | Symmetric transmit, receive | ||
| Continuous mode, transmit | ||||||
| 1 | 0 | 1 | 0 | Multi-Channel Mode is OFF | ||
| All 128 channels are active and enabled | ||||||