SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This section describes CTRL_MMR0 and SEC_MMR0 integration in the device, including information about clocks, resets, and hardware requests.
One CTRL_MMR0 and one SEC_MMR0 modules are integrated in the device MAIN domain. Figure 5-4 shows their integration.
Figure 5-4 CTRL_MMR0 and SEC_MMR0 IntegrationTable 5-16 through Table 5-18 summarize the integration of the CTRL_MMR0 and SEC_MMR0 modules in the device MAIN domain.
| Module Instance | Attributes | ||||
| Power Sleep Controller | Power Domain | Module Domain | Interconnect | ||
| CTRL_MMR0 SEC_MMR0 | PSC0 | PD0 | LPSC0 | CBASS0 | |
| Clocks | ||||
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| CTRL_MMR0 | CTRL_MMR0_FICLK | MAIN_SYSCLK0/4 | PLLCTRL0 | Functional and interface clock for the CTRL_MMR0 module with frequency equal to MAIN_SYSCLK0 divided by 4. |
| SEC_MMR0 | SEC_MMR0_FICLK | MAIN_SYSCLK0/4 | PLLCTRL0 | Functional and interface clock for the SEC_MMR0 module with frequency equal to MAIN_SYSCLK0 divided by 4. |
| Resets | ||||
| Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
| CTRL_MMR0 | CTRL_MMR0_RST | MOD_G_RST | LPSC0 | Module level main reset |
| CTRL_MMR0_POR_RST | MOD_POR_RST | LPSC0 | Module power-on reset | |
| SEC_MMR0 | SEC_MMR0_RST | MOD_G_RST | LPSC0 | SEC_MMR0 module reset |
| Interrupt Requests | |||||
|---|---|---|---|---|---|
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
| CTRL_MMR0 | CTRL_MMR0_ACCESS_ERR_0 | GIC500_SPI_IN_780 | GIC500 | Interrupt indicating protection, addressing, lock violation. | Level |
| MAIN2MCU_LVL_INTRTR0_IN_6 | MAIN2MCU_LVL_INTRTR0 | ||||
| R5FSS0_INTRTR0_IN_326 | R5FSS0_INTRTR0 | ||||
| R5FSS1_INTRTR0_IN_326 | R5FSS1_INTRTR0 | ||||
| CTRL_MMR0_IPC_SET0_IPC_SET_IPCFG_0 | CLEC_INTR_IN_568 | CLEC | Interrupt generated by writing 1h to CTRLMMR_IPC_SET0[0]. | Level | |
| CTRL_MMR0_IPC_SET6_IPC_SET_IPCFG_0 | C66SS0_INTRTR0_IN_308 | C66SS0_INTRTR0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET6[0]. | Level | |
| CTRL_MMR0_IPC_SET7_IPC_SET_IPCFG_0 | C66SS1_INTRTR0_IN_308 | C66SS1_INTRTR0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET7[0]. | Level | |
| CTRL_MMR0_IPC_SET8_IPC_SET_IPCFG_0 | GIC500_PPI0_0_IN_16 | GIC500 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET8[0]. | Level | |
| CTRL_MMR0_IPC_SET9_IPC_SET_IPCFG_0 | GIC500_PPI0_1_IN_16 | GIC500 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET9[0]. | Level | |
| CTRL_MMR0_IPC_SET16_IPC_SET_IPCFG_0 | R5FSS0_CORE0_INTR_IN_0 | R5FSS0_CORE0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET16[0]. | Level | |
| R5FSS0_CORE1_INTR_IN_0 | R5FSS0_CORE1 | ||||
| CTRL_MMR0_IPC_SET17_IPC_SET_IPCFG_0 | R5FSS0_CORE0_INTR_IN_1 | R5FSS0_CORE0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET17[0]. | Level | |
| R5FSS0_CORE1_INTR_IN_1 | R5FSS0_CORE1 | ||||
| CTRL_MMR0_IPC_SET18_IPC_SET_IPCFG_0 | R5FSS1_CORE0_INTR_IN_0 | R5FSS1_CORE0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET18[0]. | Level | |
| R5FSS1_CORE1_INTR_IN_0 | R5FSS1_CORE1 | ||||
| CTRL_MMR0_IPC_SET19_IPC_SET_IPCFG_0 | R5FSS1_CORE0_INTR_IN_1 | R5FSS1_CORE0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET19[0]. | Level | |
| R5FSS1_CORE1_INTR_IN_1 | R5FSS1_CORE1 | ||||
| CTRL_MMR0_IPC_SET20_IPC_SET_IPCFG_0 | PRU_ICSSG0_PR1_SLV_INTR_IN_0 | PRU_ICSSG0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET20[0]. | Level | |
| CTRL_MMR0_IPC_SET21_IPC_SET_IPCFG_0 | PRU_ICSSG0_PR1_SLV_INTR_IN_1 | PRU_ICSSG0 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET21[0]. | Level | |
| CTRL_MMR0_IPC_SET22_IPC_SET_IPCFG_0 | PRU_ICSSG1_PR1_SLV_INTR_IN_0 | PRU_ICSSG1 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET22[0]. | Level | |
| CTRL_MMR0_IPC_SET23_IPC_SET_IPCFG_0 | PRU_ICSSG1_PR1_SLV_INTR_IN_1 | PRU_ICSSG1 | Interrupt generated by writing 1h to CTRLMMR_IPC_SET23[0]. | Level | |
| DMA Events | |||||
| Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
| CTRL_MMR0 | - | - | - | - | - |
For more information about CTRL_MMR0_ACCESS_ERR_0, see Section 5.1.3.3.1.3.