SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 4-27 shows configuration pins assignment to functions when boot mode is the MMC/SD card mode.
| BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
|---|---|---|---|---|
| 6 (7)(1) | Port | 0 | Port 0 | N/A |
| 1 | Port 1 | |||
| 5 | Bus Width | 0 | 4 bit | N/A |
| 1 | 1 bit | |||
| 4 | FS/Raw | 0 | Filesystem mode | N/A |
| 1 | Raw Mode |
Table 4-28 summarizes the MMC pin configuration done by ROM code for MMC/SD Card boot device on port 1.
Note that MMC Port 0 has no pin mux.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Tx En/Dis | Pinmux Sel |
|---|---|---|---|---|---|---|---|
| MMC1_DAT3(1) | MMC1_DAT3 | Enable | Up | 0 | Enable | Enable | 0 |
| MMC1_DAT2(1) | MMC1_DAT2 | Enable | Up | 0 | Enable | Enable | 0 |
| MMC1_DAT1(1) | MMC1_DAT1 | Enable | Up | 0 | Enable | Enable | 0 |
| MMC1_DAT0 | MMC1_DAT0 | Enable | Up | 0 | Enable | Enable | 0 |
| MMC1_CLK | MMC1_CLK | Disable | Up | 0 | Disable | Enable | 0 |
| MMC1_CMD | MMC1_CMD | Enable | Up | 0 | Enable | Enable | 0 |
| MMC1_SDCD | MMC1_SDCD | Enable | Up | 0 | Enable | Disable | 0 |